Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCSFLY206-20/F N/A 1 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLY206-20/FVSL525 N/A 1 1/4 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLY206-20/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLY206-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLY206-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2035 lbf9050 N N/A 3710 lbf16500 N N/A
SUCSFLY207-20/F N/A 1 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-20/FVSL525 N/A 1 1/4 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-20/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-20-IP69K/F N/A 1 1/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-20-IP69K/FVSL613 N/A 1 1/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-21/F N/A 1 5/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-21/FVSL525 N/A 1 5/16 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-21/FVSL613 N/A 1 5/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-21-IP69K/F N/A 1 5/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-21-IP69K/FVSL613 N/A 1 5/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFL207-21/F N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFL207-21/FVSL613 N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFL207-21-IP69K/F N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFL207-21-IP69K/FVSL613 N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-21/F N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-21/FVSL613 N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-21-IP69K/F N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-21-IP69K/FVSL613 N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-22/F N/A 1 3/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL207-22/FVSL525 N/A 1 3/8 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
Unit of Measure
« 11 12 13 14 15 »