Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCPLFL207/FVSL613 | N/A 35 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCPLFL207-IP69K/F | N/A 35 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCPLFL207-IP69K/FVSL613 | N/A 35 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFL207/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFL207/FVSL525 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFL207/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFL207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFL207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLQK207/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLQK207/FVSL525 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLQK207/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLQK207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLQK207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLSQK207/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLSQK207/FVSL525 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLSQK207/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLSQK207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLSQK207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLY207/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLY207/FVSL525 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLY207/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLY207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCSFLY207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207-23/F | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207-23/FVSL525 | N/A 1 7/16 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|