Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCSFLQK207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207-23/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207-23/FVSL525 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207-23/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207-23-IP69K/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-23/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-23/FVSL525 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-23/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-23-IP69K/F N/A 1 7/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207-23-IP69K/FVSL613 N/A 1 7/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCAFL208-24/F N/A 1 1/2 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-24/FVSL525 N/A 1 1/2 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-24/FVSL613 N/A 1 1/2 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-24-IP69K/F N/A 1 1/2 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCAFL208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-24/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-24/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-24-IP69K/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFL208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-24/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-24/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-24-IP69K/F N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCBFLQK208-24-IP69K/FVSL613 N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
SUCPLFL208-24/F N/A 1 1/2 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 3215 lbf14300 N N/A 5576 lbf24800 N N/A
Unit of Measure
« 16 17 18 19 20 »