Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCPLFL208-24/FVSL613 | N/A 1 1/2 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCPLFL208-24-IP69K/F | N/A 1 1/2 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCPLFL208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208-24/F | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208-24/FVSL525 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208-24/FVSL613 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208-24-IP69K/F | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFL208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208-24/F | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208-24/FVSL525 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208-24/FVSL613 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208-24-IP69K/F | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLQK208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208-24/F | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208-24/FVSL525 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208-24/FVSL613 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208-24-IP69K/F | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCSFLY208-24-IP69K/FVSL613 | N/A 1 1/2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCAFL208-25/F | N/A 1 9/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCAFL208-25/FVSL525 | N/A 1 9/16 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCAFL208-25/FVSL613 | N/A 1 9/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCAFL208-25-IP69K/F | N/A 1 9/16 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCAFL208-25-IP69K/FVSL613 | N/A 1 9/16 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCBFL208-25/F | N/A 1 9/16 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|
| SUCBFL208-25/FVSL613 | N/A 1 9/16 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 3215 lbf14300 N | N/A 5576 lbf24800 N |
N/A
|