Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCAFL209-27-IP69K/F N/A 1 11/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCAFL209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCBFL209-27/F N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCBFL209-27/FVSL613 N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCBFL209-27-IP69K/F N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCBFL209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCPLFL209-27/F N/A 1 11/16 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCPLFL209-27/FVSL613 N/A 1 11/16 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCPLFL209-27-IP69K/F N/A 1 11/16 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCPLFL209-27-IP69K/FVSL613 N/A 1 11/16 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFL209-27/F N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFL209-27/FVSL525 N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFL209-27/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFL209-27-IP69K/F N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFL209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLQK209-27/F N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLQK209-27/FVSL525 N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLQK209-27/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLQK209-27-IP69K/F N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLQK209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLY209-27/F N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLY209-27/FVSL525 N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLY209-27/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLY209-27-IP69K/F N/A 1 11/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
SUCSFLY209-27-IP69K/FVSL613 N/A 1 11/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 3642 lbf16200 N N/A 6250 lbf27800 N N/A
Unit of Measure
« 21 22 23 24 25 »