FourBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

ONU4LKBFQK206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLF206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSF206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFQK206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAF206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBF206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBFQK206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLF206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSF206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAF206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBF206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBFQK206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAF206 N/A 30 mm N/A QF – Food Safe N/A QFU4LKHE206 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESF206 N/A 30 mm N/A QF – Food Safe N/A QFU4LKHE206 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAF206 N/A 30 mm N/A QF – Food Safe N/A QFU4LKHV206 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSF206 N/A 30 mm N/A QF – Food Safe N/A QFU4LKHV206 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLF206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSF206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFQK206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAF206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBF206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBFQK206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAF206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHE206-19 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESF206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHE206-19 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAF206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHV206-19 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
Unit of Measure
« 11 12 13 14 15 »