FourBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FEU4LKBFQK208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLF208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSF208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFQK208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAF208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBF208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKBFQK208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLF208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSF208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSFQK208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAF208-25 N/A 1 9/16 in N/A ON – Metal detectable N/A ONU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBF208-25 N/A 1 9/16 in N/A ON – Metal detectable N/A ONU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKBFQK208-25 N/A 1 9/16 in N/A ON – Metal detectable N/A ONU4LK208-25 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLF208-25 N/A 1 9/16 in N/A ON – Metal detectable N/A ONU4LK208-25 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSF208-25 N/A 1 9/16 in N/A ON – Metal detectable N/A ONU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFQK208-25 N/A 1 9/16 in N/A ON – Metal detectable N/A ONU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAF208-25 N/A 1 9/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBF208-25 N/A 1 9/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBFQK208-25 N/A 1 9/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-25 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLF208-25 N/A 1 9/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-25 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSF208-25 N/A 1 9/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAF208-25 N/A 1 9/16 in N/A QF – High Temp N/A QFU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBF208-25 N/A 1 9/16 in N/A QF – High Temp N/A QFU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBFQK208-25 N/A 1 9/16 in N/A QF – High Temp N/A QFU4LK208-25 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAF208-25 N/A 1 9/16 in N/A QF – Food Safe N/A QFU4LKHE208-25 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
Unit of Measure
« 26 27 28 29 30 »