FourBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

NAU4LKBF209 N/A 45 mm N/A NA – Food Safe N/A NAU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLF209 N/A 45 mm N/A NA – Food Safe N/A NAU4LK209 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSF209 N/A 45 mm N/A NA – Food Safe N/A NAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSFQK209 N/A 45 mm N/A NA – Food Safe N/A NAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAF209 N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBF209 N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLF209 N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSF209 N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFQK209 N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAF209 N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBF209 N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLF209 N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSF209 N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAF209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBF209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAF209 N/A 45 mm N/A QF – Food Safe N/A QFU4LKHE209 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESF209 N/A 45 mm N/A QF – Food Safe N/A QFU4LKHE209 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAF209 N/A 45 mm N/A QF – Food Safe N/A QFU4LKHV209 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSF209 N/A 45 mm N/A QF – Food Safe N/A QFU4LKHV209 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLF209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSF209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFQK209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAF210-30 N/A 1 7/8 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBF210-30 N/A 1 7/8 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAF210-30 N/A 1 7/8 in N/A FA – Food Safe (US) N/A FAU4LKHE210-30 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
Unit of Measure
« 36 37 38 39 40 »