FourBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKAF210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBF210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAF210-30 N/A 1 7/8 in N/A QF – Food Safe N/A QFU4LKHE210-30 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESF210-30 N/A 1 7/8 in N/A QF – Food Safe N/A QFU4LKHE210-30 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAF210-30 N/A 1 7/8 in N/A QF – Food Safe N/A QFU4LKHV210-30 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSF210-30 N/A 1 7/8 in N/A QF – Food Safe N/A QFU4LKHV210-30 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLF210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSF210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFQK210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAF210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBF210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAF210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE210-31 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESF210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE210-31 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAF210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV210-31 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSF210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV210-31 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLF210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSF210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFQK210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAF210-31 N/A 1 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBF210-31 N/A 1 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLF210-31 N/A 1 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSF210-31 N/A 1 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFQK210-31 N/A 1 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAF210-31 N/A 1 15/16 in N/A NA – Food Safe N/A NAU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBF210-31 N/A 1 15/16 in N/A NA – Food Safe N/A NAU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
« 36 37 38 39 40 »