FourBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FEU4LKSF205-14 N/A 7/8 in N/A FE – Food Safe (Europe) N/A FEU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFQK205-14 N/A 7/8 in N/A FE – Food Safe (Europe) N/A FEU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAF205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBF205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKBFQK205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLF205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSF205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSFQK205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAF205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBF205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKBFQK205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLF205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSF205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFQK205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAF205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBF205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBFQK205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLF205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSF205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAF205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBF205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBFQK205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAF205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHE205-14 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESF205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHE205-14 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAF205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHV205-14 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
Unit of Measure
1 2 3 4 5 »