FourBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHVSF205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHV205-14 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLF205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSF205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFQK205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAF205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBF205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBFQK205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAF205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE205-15 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESF205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE205-15 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAF205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSF205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLF205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSF205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFQK205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAF205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBF205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBFQK205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLF205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSF205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFQK205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAF205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBF205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKBFQK205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLF205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSF205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 6 7 8 9 10 »