Corrosion Resistant Family Poly Round with Locking Sleeve
Narrow PolyRound with Locking 2D Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

DoubleLock® Style

Bearing Style

Bore Size

Outside Diameter D

Locking Sleeve Width B1

CAD

ONU4LK205-14 N/A Standard N/A ON – Metal detectable N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
PAU4LK205-14 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
QFU4LK205-14 N/A Standard N/A QF – High Temp N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
QFU4LKHE205-14 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 7/8 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A
QFU4LKHV205-14 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 7/8 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FAU4LK205-15 N/A Standard N/A FA – Food Safe (US) N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FAU4LKHE205-15 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 15/16 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A
FAU4LKHV205-15 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FEU4LK205-15 N/A Standard N/A FE – Food Safe (Europe) N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
NAU4LK205-15 N/A Standard N/A NA – Food Safe N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
ONU4LK205-15 N/A Standard N/A ON – Metal detectable N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
PAU4LK205-15 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
QFU4LK205-15 N/A Standard N/A QF – High Temp N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
QFU4LKHE205-15 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 15/16 in N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A
QFU4LKHV205-15 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 15/16 in N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FAU4LK205 N/A Standard N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FAU4LKHE205 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A
FAU4LKHV205 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
FEU4LK205 N/A Standard N/A FE – Food Safe (Europe) N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
NAU4LK205 N/A Standard N/A NA – Food Safe N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
ONU4LK205 N/A Standard N/A ON – Metal detectable N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
PAU4LK205 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
QFU4LK205 N/A Standard N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
QFU4LKHE205 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 41.4 mm1.63 in N/A
QFU4LKHV205 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 25 mm N/A 52 mm2.047 in N/A 37.3 mm1.469 in N/A
Unit of Measure
1 2 3 4 5 »