DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| ONU4LK207-22 | N/A Standard | N/A ON – Metal detectable | N/A 1 3/8 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| PAU4LK207-22 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1 3/8 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LK207-22 | N/A Standard | N/A QF – High Temp | N/A 1 3/8 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LKHE207-22 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1 3/8 in | N/A 72 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| QFU4LKHV207-22 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1 3/8 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FAU4LK207 | N/A Standard | N/A FA – Food Safe (US) | N/A 35 mm | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FAU4LKHE207 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 35 mm | N/A 72 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| FAU4LKHV207 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 35 mm | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FEU4LK207 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 35 mm | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| NAU4LK207 | N/A Standard | N/A NA – Food Safe | N/A 35 mm | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| ONU4LK207 | N/A Standard | N/A ON – Metal detectable | N/A 35 mm | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| PAU4LK207 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 35 mm | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LK207 | N/A Standard | N/A QF – High Temp | N/A 35 mm | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LKHE207 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 35 mm | N/A 72 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| QFU4LKHV207 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 35 mm | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FAU4LK207-23 | N/A Standard | N/A FA – Food Safe (US) | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FAU4LKHE207-23 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| FAU4LKHV207-23 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| FEU4LK207-23 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| NAU4LK207-23 | N/A Standard | N/A NA – Food Safe | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| ONU4LK207-23 | N/A Standard | N/A ON – Metal detectable | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| PAU4LK207-23 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LK207-23 | N/A Standard | N/A QF – High Temp | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|
| QFU4LKHE207-23 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 50.8 mm2 in |
N/A
|
| QFU4LKHV207-23 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1 7/16 in | N/A 72 mm2.835 in | N/A 42.8 mm1.685 in |
N/A
|