DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| FAU4LK208-24 | N/A Standard | N/A FA – Food Safe (US) | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| FAU4LKHE208-24 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 54.1 mm2.130 in |
N/A
|
| FAU4LKHV208-24 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| FEU4LK208-24 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| NAU4LK208-24 | N/A Standard | N/A NA – Food Safe | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| ONU4LK208-24 | N/A Standard | N/A ON – Metal detectable | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| PAU4LK208-24 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| QFU4LK208-24 | N/A Standard | N/A QF – High Temp | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| QFU4LKHE208-24 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 54.1 mm2.130 in |
N/A
|
| QFU4LKHV208-24 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1 1/2 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| FAU4LK208-25 | N/A Standard | N/A FA – Food Safe (US) | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| FAU4LKHE208-25 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 54.1 mm2.130 in |
N/A
|
| FAU4LKHV208-25 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| FEU4LK208-25 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| NAU4LK208-25 | N/A Standard | N/A NA – Food Safe | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| ONU4LK208-25 | N/A Standard | N/A ON – Metal detectable | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| PAU4LK208-25 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| QFU4LK208-25 | N/A Standard | N/A QF – High Temp | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| QFU4LKHE208-25 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 54.1 mm2.130 in |
N/A
|
| QFU4LKHV208-25 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1 9/16 in | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| FAU4LK208 | N/A Standard | N/A FA – Food Safe (US) | N/A 40 mm | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| FAU4LKHE208 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 40 mm | N/A 80 mm3.15 in | N/A 54.1 mm2.130 in |
N/A
|
| FAU4LKHV208 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 40 mm | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| FEU4LK208 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 40 mm | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|
| NAU4LK208 | N/A Standard | N/A NA – Food Safe | N/A 40 mm | N/A 80 mm3.15 in | N/A 47.6 mm1.874 in |
N/A
|