DoubleLock® Style |
Bearing Style |
Bore Size |
Outside Diameter D |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| FAU4LK209-28 | N/A Standard | N/A FA – Food Safe (US) | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FAU4LKHE209-28 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 58.9 mm2.318 in |
N/A
|
| FAU4LKHV209-28 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FEU4LK209-28 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| NAU4LK209-28 | N/A Standard | N/A NA – Food Safe | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| ONU4LK209-28 | N/A Standard | N/A ON – Metal detectable | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| PAU4LK209-28 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| QFU4LK209-28 | N/A Standard | N/A QF – High Temp | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| QFU4LKHE209-28 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 58.9 mm2.318 in |
N/A
|
| QFU4LKHV209-28 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 1 3/4 in | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FAU4LK209 | N/A Standard | N/A FA – Food Safe (US) | N/A 45 mm | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FAU4LKHE209 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 45 mm | N/A 85 mm3.346 in | N/A 58.9 mm2.318 in |
N/A
|
| FAU4LKHV209 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 45 mm | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FEU4LK209 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 45 mm | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| NAU4LK209 | N/A Standard | N/A NA – Food Safe | N/A 45 mm | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| ONU4LK209 | N/A Standard | N/A ON – Metal detectable | N/A 45 mm | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| PAU4LK209 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 45 mm | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| QFU4LK209 | N/A Standard | N/A QF – High Temp | N/A 45 mm | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| QFU4LKHE209 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 45 mm | N/A 85 mm3.346 in | N/A 58.9 mm2.318 in |
N/A
|
| QFU4LKHV209 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 45 mm | N/A 85 mm3.346 in | N/A 50.3 mm1.980 in |
N/A
|
| FAU4LK210-30 | N/A Standard | N/A FA – Food Safe (US) | N/A 1 7/8 in | N/A 90 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FAU4LKHE210-30 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 1 7/8 in | N/A 90 mm3.543 in | N/A 58.9 mm2.318 in |
N/A
|
| FAU4LKHV210-30 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 1 7/8 in | N/A 90 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| FEU4LK210-30 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 1 7/8 in | N/A 90 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|
| NAU4LK210-30 | N/A Standard | N/A NA – Food Safe | N/A 1 7/8 in | N/A 90 mm3.543 in | N/A 52.7 mm2.075 in |
N/A
|