PillowBlockWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKAP204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBP204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAP204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHE204-12 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESP204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHE204-12 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAP204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHV204-12 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSP204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LKHV204-12 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLP204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LK204-12 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSP204-12 N/A 3/4 in N/A FA – Food Safe (US) N/A FAU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAP204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBP204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLP204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK204-12 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSP204-12 N/A 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAP204-12 N/A 3/4 in N/A NA – Food Safe N/A NAU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBP204-12 N/A 3/4 in N/A NA – Food Safe N/A NAU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLP204-12 N/A 3/4 in N/A NA – Food Safe N/A NAU4LK204-12 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSP204-12 N/A 3/4 in N/A NA – Food Safe N/A NAU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAP204-12 N/A 3/4 in N/A ON – Metal detectable N/A ONU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBP204-12 N/A 3/4 in N/A ON – Metal detectable N/A ONU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLP204-12 N/A 3/4 in N/A ON – Metal detectable N/A ONU4LK204-12 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSP204-12 N/A 3/4 in N/A ON – Metal detectable N/A ONU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAP204-12 N/A 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBP204-12 N/A 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLP204-12 N/A 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK204-12 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSP204-12 N/A 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAP204-12 N/A 3/4 in N/A QF – High Temp N/A QFU4LK204-12 N/A Machined Stainless Steel N/A Standard N/A
Unit of Measure
1 2 3 4 5 »