PillowBlockWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKBP206 N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAP206 N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LKHE206 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESP206 N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LKHE206 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAP206 N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LKHV206 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSP206 N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LKHV206 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLP206 N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSP206 N/A 30 mm N/A FA – Food Safe (US) N/A FAU4LK206 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAP206 N/A 30 mm N/A FE – Food Safe (Europe) N/A FEU4LK206 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBP206 N/A 30 mm N/A FE – Food Safe (Europe) N/A FEU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLP206 N/A 30 mm N/A FE – Food Safe (Europe) N/A FEU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSP206 N/A 30 mm N/A FE – Food Safe (Europe) N/A FEU4LK206 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAP206 N/A 30 mm N/A NA – Food Safe N/A NAU4LK206 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBP206 N/A 30 mm N/A NA – Food Safe N/A NAU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLP206 N/A 30 mm N/A NA – Food Safe N/A NAU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSP206 N/A 30 mm N/A NA – Food Safe N/A NAU4LK206 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAP206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBP206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLP206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSP206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAP206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBP206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLP206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSP206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAP206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBP206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
« 6 7 8 9 10 »