PillowBlockWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKHEAP207-23 N/A 1 7/16 in N/A FA – Food Safe (US) N/A FAU4LKHE207-23 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESP207-23 N/A 1 7/16 in N/A FA – Food Safe (US) N/A FAU4LKHE207-23 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAP207-23 N/A 1 7/16 in N/A FA – Food Safe (US) N/A FAU4LKHV207-23 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSP207-23 N/A 1 7/16 in N/A FA – Food Safe (US) N/A FAU4LKHV207-23 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLP207-23 N/A 1 7/16 in N/A FA – Food Safe (US) N/A FAU4LK207-23 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSP207-23 N/A 1 7/16 in N/A FA – Food Safe (US) N/A FAU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAP207-23 N/A 1 7/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBP207-23 N/A 1 7/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLP207-23 N/A 1 7/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-23 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSP207-23 N/A 1 7/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAP207-23 N/A 1 7/16 in N/A NA – Food Safe N/A NAU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBP207-23 N/A 1 7/16 in N/A NA – Food Safe N/A NAU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLP207-23 N/A 1 7/16 in N/A NA – Food Safe N/A NAU4LK207-23 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSP207-23 N/A 1 7/16 in N/A NA – Food Safe N/A NAU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAP207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBP207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLP207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSP207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAP207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBP207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLP207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSP207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAP207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBP207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAP207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHE207-23 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
Unit of Measure
« 16 17 18 19 20 »