PillowBlockWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKBP204-12 N/A 3/4 in N/A QF – High Temp N/A QFU4LK204-12 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAP204-12 N/A 3/4 in N/A QF – Food Safe N/A QFU4LKHE204-12 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESP204-12 N/A 3/4 in N/A QF – Food Safe N/A QFU4LKHE204-12 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAP204-12 N/A 3/4 in N/A QF – Food Safe N/A QFU4LKHV204-12 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSP204-12 N/A 3/4 in N/A QF – Food Safe N/A QFU4LKHV204-12 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLP204-12 N/A 3/4 in N/A QF – High Temp N/A QFU4LK204-12 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSP204-12 N/A 3/4 in N/A QF – High Temp N/A QFU4LK204-12 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAP204 N/A 20 mm N/A FA – Food Safe (US) N/A FAU4LK204 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBP204 N/A 20 mm N/A FA – Food Safe (US) N/A FAU4LK204 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAP204 N/A 20 mm N/A FA – Food Safe (US) N/A FAU4LKHE204 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESP204 N/A 20 mm N/A FA – Food Safe (US) N/A FAU4LKHE204 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAP204 N/A 20 mm N/A FA – Food Safe (US) N/A FAU4LKHV204 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSP204 N/A 20 mm N/A FA – Food Safe (US) N/A FAU4LKHV204 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLP204 N/A 20 mm N/A FA – Food Safe (US) N/A FAU4LK204 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSP204 N/A 20 mm N/A FA – Food Safe (US) N/A FAU4LK204 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAP204 N/A 20 mm N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBP204 N/A 20 mm N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLP204 N/A 20 mm N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSP204 N/A 20 mm N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAP204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBP204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLP204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSP204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAP204 N/A 20 mm N/A ON – Metal detectable N/A ONU4LK204 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBP204 N/A 20 mm N/A ON – Metal detectable N/A ONU4LK204 N/A Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
1 2 3 4 5 »