PillowBlockWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

PAU4LKAP208-24 N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBP208-24 N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLP208-24 N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSP208-24 N/A 1 1/2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAP208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBP208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAP208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESP208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAP208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSP208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLP208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSP208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAP208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBP208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAP208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESP208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAP208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSP208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLP208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSP208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAP208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBP208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLP208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSP208-25 N/A 1 9/16 in N/A FE – Food Safe (Europe) N/A FEU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAP208-25 N/A 1 9/16 in N/A NA – Food Safe N/A NAU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
Unit of Measure
« 21 22 23 24 25 »