PillowBlockWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FEU4LKPLP209-28 N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSP209-28 N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAP209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBP209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLP209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSP209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAP209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBP209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLP209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSP209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAP209-28 N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBP209-28 N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLP209-28 N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSP209-28 N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAP209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBP209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAP209-28 N/A 1 3/4 in N/A QF – Food Safe N/A QFU4LKHE209-28 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESP209-28 N/A 1 3/4 in N/A QF – Food Safe N/A QFU4LKHE209-28 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAP209-28 N/A 1 3/4 in N/A QF – Food Safe N/A QFU4LKHV209-28 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSP209-28 N/A 1 3/4 in N/A QF – Food Safe N/A QFU4LKHV209-28 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLP209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSP209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAP209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBP209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAP209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LKHE209 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
Unit of Measure
« 26 27 28 29 30 »