PillowBlockWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKHVAP205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSP205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLP205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSP205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAP205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBP205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLP205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSP205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAP205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBP205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLP205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSP205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAP205-15 N/A 15/16 in N/A ON – Metal detectable N/A ONU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBP205-15 N/A 15/16 in N/A ON – Metal detectable N/A ONU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLP205-15 N/A 15/16 in N/A ON – Metal detectable N/A ONU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSP205-15 N/A 15/16 in N/A ON – Metal detectable N/A ONU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAP205-15 N/A 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBP205-15 N/A 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLP205-15 N/A 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSP205-15 N/A 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAP205-15 N/A 15/16 in N/A QF – High Temp N/A QFU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBP205-15 N/A 15/16 in N/A QF – High Temp N/A QFU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAP205-15 N/A 15/16 in N/A QF – Food Safe N/A QFU4LKHE205-15 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESP205-15 N/A 15/16 in N/A QF – Food Safe N/A QFU4LKHE205-15 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAP205-15 N/A 15/16 in N/A QF – Food Safe N/A QFU4LKHV205-15 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
Unit of Measure
1 2 3 4 5 »