Corrosion Resistant Piloted Flange Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKAFC205-14 N/A 7/8 in N/A FA – Food Safe (US) N/A FAU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFC205-14 N/A 7/8 in N/A FA – Food Safe (US) N/A FAU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKAFC205-14 N/A 7/8 in N/A FE – Food Safe (Europe) N/A FEU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFC205-14 N/A 7/8 in N/A FE – Food Safe (Europe) N/A FEU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKAFC205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFC205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKAFC205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFC205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKAFC205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFC205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFC205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFC205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFC205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LKHE205-14 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFC205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LKHV205-14 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKAFC205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFC205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKAFC205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFC205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKAFC205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFC205-15 N/A 15/16 in N/A NA – Food Safe N/A NAU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKAFC205-15 N/A 15/16 in N/A ON – Metal detectable N/A ONU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFC205-15 N/A 15/16 in N/A ON – Metal detectable N/A ONU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKAFC205-15 N/A 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFC205-15 N/A 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFC205-15 N/A 15/16 in N/A QF – High Temp N/A QFU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
Unit of Measure
1 2 3 4 5 »