Corrosion Resistant Piloted Flange Family Picture
Unit of Measure
« 11 12 13 14 

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

PAU4LKBFC209 N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFC209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFC209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFC209 N/A 45 mm N/A QF – High Temp N/A QFU4LKHE209 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFC209 N/A 45 mm N/A QF – High Temp N/A QFU4LKHV209 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKAFC210-30 N/A 1 7/8 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFC210-30 N/A 1 7/8 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKAFC210-30 N/A 1 7/8 in N/A FE – Food Safe (Europe) N/A FEU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFC210-30 N/A 1 7/8 in N/A FE – Food Safe (Europe) N/A FEU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKAFC210-30 N/A 1 7/8 in N/A NA – Food Safe N/A NAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFC210-30 N/A 1 7/8 in N/A NA – Food Safe N/A NAU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKAFC210-30 N/A 1 7/8 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFC210-30 N/A 1 7/8 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKAFC210-30 N/A 1 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFC210-30 N/A 1 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFC210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFC210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFC210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LKHE210-30 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFC210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LKHV210-30 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKAFC210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFC210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKAFC210-31 N/A 1 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFC210-31 N/A 1 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK210-31 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKAFC210-31 N/A 1 15/16 in N/A NA – Food Safe N/A NAU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFC210-31 N/A 1 15/16 in N/A NA – Food Safe N/A NAU4LK210-31 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
« 11 12 13 14