Corrosion Resistant Piloted Flange Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

NAU4LKBFC206 N/A 30 mm N/A NA – Food Safe N/A NAU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKAFC206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFC206 N/A 30 mm N/A ON – Metal detectable N/A ONU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKAFC206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFC206 N/A 30 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFC206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFC206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFC206 N/A 30 mm N/A QF – High Temp N/A QFU4LKHE206 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFC206 N/A 30 mm N/A QF – High Temp N/A QFU4LKHV206 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKAFC206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFC206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKAFC206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFC206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKAFC206-19 N/A 1 3/16 in N/A NA – Food Safe N/A NAU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFC206-19 N/A 1 3/16 in N/A NA – Food Safe N/A NAU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKAFC206-19 N/A 1 3/16 in N/A ON – Metal detectable N/A ONU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFC206-19 N/A 1 3/16 in N/A ON – Metal detectable N/A ONU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKAFC206-19 N/A 1 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFC206-19 N/A 1 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFC206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFC206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFC206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LKHE206-19 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFC206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LKHV206-19 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKAFC206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKAFC207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Machined Stainless Steel N/A Standard N/A
Unit of Measure
1 2 3 4 5 »