Corrosion Resistant Piloted Flange Family Picture
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHVAFC207-20 N/A 1 1/4 in N/A QF – High Temp N/A QFU4LKHV207-20 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKAFC207-21 N/A 1 5/16 in N/A FA – Food Safe (US) N/A FAU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFC207-21 N/A 1 5/16 in N/A FA – Food Safe (US) N/A FAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKAFC207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFC207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKAFC207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFC207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKAFC207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFC207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKAFC207-21 N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFC207-21 N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKAFC207-21 N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFC207-21 N/A 1 5/16 in N/A QF – High Temp N/A QFU4LK207-21 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFC207-21 N/A 1 5/16 in N/A QF – High Temp N/A QFU4LKHE207-21 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFC207-21 N/A 1 5/16 in N/A QF – High Temp N/A QFU4LKHV207-21 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKAFC207-22 N/A 1 3/8 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFC207-22 N/A 1 3/8 in N/A FA – Food Safe (US) N/A FAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKAFC207-22 N/A 1 3/8 in N/A FE – Food Safe (Europe) N/A FEU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFC207-22 N/A 1 3/8 in N/A FE – Food Safe (Europe) N/A FEU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKAFC207-22 N/A 1 3/8 in N/A NA – Food Safe N/A NAU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFC207-22 N/A 1 3/8 in N/A NA – Food Safe N/A NAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKAFC207-22 N/A 1 3/8 in N/A ON – Metal detectable N/A ONU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFC207-22 N/A 1 3/8 in N/A ON – Metal detectable N/A ONU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKAFC207-22 N/A 1 3/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-22 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFC207-22 N/A 1 3/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-22 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
« 6 7 8 9 10 »