QFU4LKST205-16--5-
Corrosion-Resistant-Stainless-Steel-TakeUp-Line-Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

PAU4LKBT206-19 N/A 1 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKST206-19 N/A 1 3/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAT206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBT206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAT206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHE206-19 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEST206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHE206-19 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAT206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHV206-19 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVST206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHV206-19 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKST206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAT206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKAT207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBT206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBT207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAT206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE206-20 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEAT207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE207-20 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEST206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE206-20 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEST207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE207-20 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAT206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHV206-20 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVAT207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHV207-20 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVST206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHV206-20 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVST207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHV207-20 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKST206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKST207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAT206-20 N/A 1 1/4 in N/A FE – Food Safe (Europe) N/A FEU4LK206-20 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKAT207-20 N/A 1 1/4 in N/A FE – Food Safe (Europe) N/A FEU4LK207-20 N/A Machined Stainless Steel N/A Standard N/A
Unit of Measure
« 6 7 8 9 10 »