QFU4LKST205-16--5-
Corrosion-Resistant-Stainless-Steel-TakeUp-Line-Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

NAU4LKBT207-23 N/A 1 7/16 in N/A NA – Food Safe N/A NAU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKST207-23 N/A 1 7/16 in N/A NA – Food Safe N/A NAU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAT207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBT207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKST207-23 N/A 1 7/16 in N/A ON – Metal detectable N/A ONU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAT207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBT207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKST207-23 N/A 1 7/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAT207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBT207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAT207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHE207-23 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEST207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHE207-23 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAT207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHV207-23 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVST207-23 N/A 1 7/16 in N/A QF – Food Safe N/A QFU4LKHV207-23 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKST207-23 N/A 1 7/16 in N/A QF – High Temp N/A QFU4LK207-23 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAT208-24 N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBT208-24 N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAT208-24 N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LKHE208-24 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEST208-24 N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LKHE208-24 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAT208-24 N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LKHV208-24 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVST208-24 N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LKHV208-24 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKST208-24 N/A 1 1/2 in N/A FA – Food Safe (US) N/A FAU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAT208-24 N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBT208-24 N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKST208-24 N/A 1 1/2 in N/A FE – Food Safe (Europe) N/A FEU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 16 17 18 19 20 »