QFU4LKST205-16--5-
Corrosion-Resistant-Stainless-Steel-TakeUp-Line-Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKHVAT209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LKHV209 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVST209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LKHV209 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKST209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAT209 N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBT209 N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKST209 N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAT209 N/A 45 mm N/A NA – Food Safe N/A NAU4LK209 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBT209 N/A 45 mm N/A NA – Food Safe N/A NAU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKST209 N/A 45 mm N/A NA – Food Safe N/A NAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAT209 N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBT209 N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKST209 N/A 45 mm N/A ON – Metal detectable N/A ONU4LK209 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAT209 N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBT209 N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKST209 N/A 45 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAT209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBT209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAT209 N/A 45 mm N/A QF – Food Safe N/A QFU4LKHE209 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEST209 N/A 45 mm N/A QF – Food Safe N/A QFU4LKHE209 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAT209 N/A 45 mm N/A QF – Food Safe N/A QFU4LKHV209 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVST209 N/A 45 mm N/A QF – Food Safe N/A QFU4LKHV209 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKST209 N/A 45 mm N/A QF – High Temp N/A QFU4LK209 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAT210-30 N/A 1 7/8 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBT210-30 N/A 1 7/8 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAT210-30 N/A 1 7/8 in N/A FA – Food Safe (US) N/A FAU4LKHE210-30 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
Unit of Measure
« 21 22 23 24 25 »