QFU4LKST205-16--5-
Corrosion-Resistant-Stainless-Steel-TakeUp-Line-Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKBT205-16 N/A 1 in N/A QF – High Temp N/A QFU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAT205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHE205-16 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEST205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHE205-16 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAT205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHV205-16 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVST205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHV205-16 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKST205-16 N/A 1 in N/A QF – High Temp N/A QFU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAT206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBT206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAT206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHE206-18 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEST206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHE206-18 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAT206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHV206-18 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVST206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHV206-18 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKST206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAT206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBT206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKST206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAT206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBT206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKST206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAT206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBT206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKST206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAT206-18 N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBT206-18 N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKST206-18 N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 6 7 8 9 10 »