ONU4LKSTB205-16 - WHITE
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

NAU4LKBTBYM205-16 N/A 1 in N/A NA – Food Safe N/A NAU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKSTB205-16 N/A 1 in N/A NA – Food Safe N/A NAU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSTBY205-16 N/A 1 in N/A NA – Food Safe N/A NAU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSTBYM205-16 N/A 1 in N/A NA – Food Safe N/A NAU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKATBY205-16 N/A 1 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKATBYM205-16 N/A 1 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Hygienic Stainless Steel N/A Standard N/A
ONU4LKBTBY205-16 N/A 1 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKBTBYM205-16 N/A 1 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKSTB205-16 N/A 1 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSTBY205-16 N/A 1 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSTBYM205-16 N/A 1 in N/A ON – Metal detectable N/A ONU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKATBY205-16 N/A 1 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKATBYM205-16 N/A 1 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Hygienic Stainless Steel N/A Standard N/A
PAU4LKBTBY205-16 N/A 1 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBTBYM205-16 N/A 1 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKSTB205-16 N/A 1 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSTBY205-16 N/A 1 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSTBYM205-16 N/A 1 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKATBY205-16 N/A 1 in N/A QF – High Temp N/A QFU4LK205-16 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKATBYM205-16 N/A 1 in N/A QF – High Temp N/A QFU4LK205-16 N/A Hygienic Stainless Steel N/A Standard N/A
QFU4LKBTBY205-16 N/A 1 in N/A QF – High Temp N/A QFU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBTBYM205-16 N/A 1 in N/A QF – High Temp N/A QFU4LK205-16 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEATBY205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHE205-16 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEATBYM205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHE205-16 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTB205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHE205-16 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
Unit of Measure
« 11 12 13 14 15 »