ONU4LKSTB205-16 - WHITE
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHESTBY205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHE205-16 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTBYM205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHE205-16 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVATBY205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHV205-16 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVATBYM205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHV205-16 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTB205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHV205-16 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBY205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHV205-16 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBYM205-16 N/A 1 in N/A QF – Food Safe N/A QFU4LKHV205-16 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB205-16 N/A 1 in N/A QF – High Temp N/A QFU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBY205-16 N/A 1 in N/A QF – High Temp N/A QFU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBYM205-16 N/A 1 in N/A QF – High Temp N/A QFU4LK205-16 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHE206-18 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEATBYM206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHE206-18 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBY206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHE206-18 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBYM206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHE206-18 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVATBY206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHV206-18 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVATBYM206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHV206-18 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBY206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHV206-18 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBYM206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LKHV206-18 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSTB206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBY206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBYM206-18 N/A 1 1/8 in N/A FA – Food Safe (US) N/A FAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 11 12 13 14 15 »