ONU4LKSTB205-16 - WHITE
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FEU4LKATBY206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKATBYM206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Hygienic Stainless Steel N/A Standard N/A
FEU4LKBTBY206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBTBYM206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKSTB206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSTBY206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSTBYM206-18 N/A 1 1/8 in N/A FE – Food Safe (Europe) N/A FEU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKATBY206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKATBYM206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Hygienic Stainless Steel N/A Standard N/A
NAU4LKBTBY206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKBTBYM206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKSTB206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSTBY206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSTBYM206-18 N/A 1 1/8 in N/A NA – Food Safe N/A NAU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKATBY206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKATBYM206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Hygienic Stainless Steel N/A Standard N/A
ONU4LKBTBY206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKBTBYM206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKSTB206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSTBY206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSTBYM206-18 N/A 1 1/8 in N/A ON – Metal detectable N/A ONU4LK206-18 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKATBY206-18 N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKATBYM206-18 N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Hygienic Stainless Steel N/A Standard N/A
PAU4LKBTBY206-18 N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBTBYM206-18 N/A 1 1/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK206-18 N/A Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
« 16 17 18 19 20 »