ONU4LKSTB205-16 - WHITE
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHVSTBY206 N/A 30 mm N/A QF – Food Safe N/A QFU4LKHV206 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBYM206 N/A 30 mm N/A QF – Food Safe N/A QFU4LKHV206 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBY206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBYM206 N/A 30 mm N/A QF – High Temp N/A QFU4LK206 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHE206-19 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEATBYM206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHE206-19 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBY206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHE206-19 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBYM206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHE206-19 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVATBY206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHV206-19 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVATBYM206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHV206-19 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBY206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHV206-19 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBYM206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LKHV206-19 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSTB206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBY206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBYM206-19 N/A 1 3/16 in N/A FA – Food Safe (US) N/A FAU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKATBY206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKATBYM206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Hygienic Stainless Steel N/A Standard N/A
FEU4LKBTBY206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBTBYM206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKSTB206-19 N/A 1 3/16 in N/A FE – Food Safe (Europe) N/A FEU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 16 17 18 19 20 »