ONU4LKSTB205-16 - WHITE
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKBTBY206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBTBYM206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEATBY206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHE206-19 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEATBYM206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHE206-19 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTB206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHE206-19 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTBY206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHE206-19 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTBYM206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHE206-19 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVATBY206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHV206-19 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVATBYM206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHV206-19 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTB206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHV206-19 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBY206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHV206-19 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBYM206-19 N/A 1 3/16 in N/A QF – Food Safe N/A QFU4LKHV206-19 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBY206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBYM206-19 N/A 1 3/16 in N/A QF – High Temp N/A QFU4LK206-19 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBY207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKATBYM207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBY207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK206-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LK207-20 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY206-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE206-20 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEATBY207-20 N/A 1 1/4 in N/A FA – Food Safe (US) N/A FAU4LKHE207-20 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
Unit of Measure
« 21 22 23 24 25 »