ONU4LKSTB205-16 - WHITE
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FEU4LKATBY207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKATBYM207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Hygienic Stainless Steel N/A Standard N/A
FEU4LKBTBY207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBTBYM207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKSTB207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSTBY207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSTBYM207-21 N/A 1 5/16 in N/A FE – Food Safe (Europe) N/A FEU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKATBY207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKATBYM207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Hygienic Stainless Steel N/A Standard N/A
NAU4LKBTBY207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKBTBYM207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKSTB207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSTBY207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSTBYM207-21 N/A 1 5/16 in N/A NA – Food Safe N/A NAU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKATBY207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKATBYM207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Hygienic Stainless Steel N/A Standard N/A
ONU4LKBTBY207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKBTBYM207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKSTB207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSTBY207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSTBYM207-21 N/A 1 5/16 in N/A ON – Metal detectable N/A ONU4LK207-21 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKATBY207-21 N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKATBYM207-21 N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Hygienic Stainless Steel N/A Standard N/A
PAU4LKBTBY207-21 N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBTBYM207-21 N/A 1 5/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK207-21 N/A Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
« 26 27 28 29 30 »