ONU4LKSTB205-16 - WHITE
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHVSTBY207-22 N/A 1 3/8 in N/A QF – Food Safe N/A QFU4LKHV207-22 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBYM207-22 N/A 1 3/8 in N/A QF – Food Safe N/A QFU4LKHV207-22 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB207-22 N/A 1 3/8 in N/A QF – High Temp N/A QFU4LK207-22 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBY207-22 N/A 1 3/8 in N/A QF – High Temp N/A QFU4LK207-22 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBYM207-22 N/A 1 3/8 in N/A QF – High Temp N/A QFU4LK207-22 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LKHE207 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEATBYM207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LKHE207 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBY207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LKHE207 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBYM207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LKHE207 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVATBY207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LKHV207 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVATBYM207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LKHV207 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBY207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LKHV207 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBYM207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LKHV207 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSTB207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBY207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBYM207 N/A 35 mm N/A FA – Food Safe (US) N/A FAU4LK207 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKATBY207 N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKATBYM207 N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Hygienic Stainless Steel N/A Standard N/A
FEU4LKBTBY207 N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBTBYM207 N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKSTB207 N/A 35 mm N/A FE – Food Safe (Europe) N/A FEU4LK207 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 31 32 33 34 35 »