ONU4LKSTB205-16 - WHITE
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHESTBY208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTBYM208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVATBY208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVATBYM208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTB208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBY208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBYM208-24 N/A 1 1/2 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBY208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBYM208-24 N/A 1 1/2 in N/A QF – High Temp N/A QFU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEATBYM208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBY208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBYM208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVATBY208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVATBYM208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBY208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBYM208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSTB208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBY208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBYM208-25 N/A 1 9/16 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 36 37 38 39 40 »