ONU4LKSTB205-16 - WHITE
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKHEATBYM209-27 N/A 1 11/16 in N/A FA – Food Safe (US) N/A FAU4LKHE209-27 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVATBY209-27 N/A 1 11/16 in N/A FA – Food Safe (US) N/A FAU4LKHV209-27 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVATBYM209-27 N/A 1 11/16 in N/A FA – Food Safe (US) N/A FAU4LKHV209-27 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSTB209-27 N/A 1 11/16 in N/A FA – Food Safe (US) N/A FAU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKATBY209-27 N/A 1 11/16 in N/A FE – Food Safe (Europe) N/A FEU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKATBYM209-27 N/A 1 11/16 in N/A FE – Food Safe (Europe) N/A FEU4LK209-27 N/A Hygienic Stainless Steel N/A Standard N/A
FEU4LKBTBY209-27 N/A 1 11/16 in N/A FE – Food Safe (Europe) N/A FEU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBTBYM209-27 N/A 1 11/16 in N/A FE – Food Safe (Europe) N/A FEU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKSTB209-27 N/A 1 11/16 in N/A FE – Food Safe (Europe) N/A FEU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKATBY209-27 N/A 1 11/16 in N/A NA – Food Safe N/A NAU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKATBYM209-27 N/A 1 11/16 in N/A NA – Food Safe N/A NAU4LK209-27 N/A Hygienic Stainless Steel N/A Standard N/A
NAU4LKBTBY209-27 N/A 1 11/16 in N/A NA – Food Safe N/A NAU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKBTBYM209-27 N/A 1 11/16 in N/A NA – Food Safe N/A NAU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKSTB209-27 N/A 1 11/16 in N/A NA – Food Safe N/A NAU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKATBY209-27 N/A 1 11/16 in N/A ON – Metal detectable N/A ONU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKATBYM209-27 N/A 1 11/16 in N/A ON – Metal detectable N/A ONU4LK209-27 N/A Hygienic Stainless Steel N/A Standard N/A
ONU4LKBTBY209-27 N/A 1 11/16 in N/A ON – Metal detectable N/A ONU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKBTBYM209-27 N/A 1 11/16 in N/A ON – Metal detectable N/A ONU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKSTB209-27 N/A 1 11/16 in N/A ON – Metal detectable N/A ONU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKATBY209-27 N/A 1 11/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKATBYM209-27 N/A 1 11/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-27 N/A Hygienic Stainless Steel N/A Standard N/A
PAU4LKBTBY209-27 N/A 1 11/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBTBYM209-27 N/A 1 11/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-27 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKSTB209-27 N/A 1 11/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-27 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKATBY209-27 N/A 1 11/16 in N/A QF – High Temp N/A QFU4LK209-27 N/A Machined Stainless Steel N/A Standard N/A
Unit of Measure
« 46 47 48 49 50 »