ONU4LKSTB205-16 - WHITE
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

ONU4LKATBYM210-31 N/A 1 15/16 in N/A ON – Metal detectable N/A ONU4LK210-31 N/A Hygienic Stainless Steel N/A Standard N/A
ONU4LKBTBY210-31 N/A 1 15/16 in N/A ON – Metal detectable N/A ONU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKBTBYM210-31 N/A 1 15/16 in N/A ON – Metal detectable N/A ONU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKSTB210-31 N/A 1 15/16 in N/A ON – Metal detectable N/A ONU4LK210-31 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKATBY210-31 N/A 1 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKATBYM210-31 N/A 1 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-31 N/A Hygienic Stainless Steel N/A Standard N/A
PAU4LKBTBY210-31 N/A 1 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBTBYM210-31 N/A 1 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKSTB210-31 N/A 1 15/16 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-31 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKATBY210-31 N/A 1 15/16 in N/A QF – High Temp N/A QFU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKATBYM210-31 N/A 1 15/16 in N/A QF – High Temp N/A QFU4LK210-31 N/A Hygienic Stainless Steel N/A Standard N/A
QFU4LKBTBY210-31 N/A 1 15/16 in N/A QF – High Temp N/A QFU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBTBYM210-31 N/A 1 15/16 in N/A QF – High Temp N/A QFU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEATBY210-31 N/A 1 15/16 in N/A QF – Food Safe N/A QFU4LKHE210-31 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEATBYM210-31 N/A 1 15/16 in N/A QF – Food Safe N/A QFU4LKHE210-31 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTB210-31 N/A 1 15/16 in N/A QF – Food Safe N/A QFU4LKHE210-31 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVATBY210-31 N/A 1 15/16 in N/A QF – Food Safe N/A QFU4LKHV210-31 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVATBYM210-31 N/A 1 15/16 in N/A QF – Food Safe N/A QFU4LKHV210-31 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTB210-31 N/A 1 15/16 in N/A QF – Food Safe N/A QFU4LKHV210-31 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB210-31 N/A 1 15/16 in N/A QF – High Temp N/A QFU4LK210-31 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY210 N/A 50 mm N/A FA – Food Safe (US) N/A FAU4LK210 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM210 N/A 50 mm N/A FA – Food Safe (US) N/A FAU4LK210 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY210 N/A 50 mm N/A FA – Food Safe (US) N/A FAU4LK210 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM210 N/A 50 mm N/A FA – Food Safe (US) N/A FAU4LK210 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY210 N/A 50 mm N/A FA – Food Safe (US) N/A FAU4LKHE210 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
Unit of Measure
« 51 52 53 54 55 »