ONU4LKSTB205-16 - WHITE
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKATBYM210 N/A 50 mm N/A QF – High Temp N/A QFU4LK210 N/A Hygienic Stainless Steel N/A Standard N/A
QFU4LKBTBY210 N/A 50 mm N/A QF – High Temp N/A QFU4LK210 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBTBYM210 N/A 50 mm N/A QF – High Temp N/A QFU4LK210 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEATBY210 N/A 50 mm N/A QF – Food Safe N/A QFU4LKHE210 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEATBYM210 N/A 50 mm N/A QF – Food Safe N/A QFU4LKHE210 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTB210 N/A 50 mm N/A QF – Food Safe N/A QFU4LKHE210 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVATBY210 N/A 50 mm N/A QF – Food Safe N/A QFU4LKHV210 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVATBYM210 N/A 50 mm N/A QF – Food Safe N/A QFU4LKHV210 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTB210 N/A 50 mm N/A QF – Food Safe N/A QFU4LKHV210 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB210 N/A 50 mm N/A QF – High Temp N/A QFU4LK210 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LK210-32 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LK210-32 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LK210-32 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LK210-32 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LKHE210-32 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEATBYM210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LKHE210-32 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVATBY210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LKHV210-32 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVATBYM210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LKHV210-32 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSTB210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LK210-32 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKATBY210-32 N/A 2 in N/A FE – Food Safe (Europe) N/A FEU4LK210-32 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKATBYM210-32 N/A 2 in N/A FE – Food Safe (Europe) N/A FEU4LK210-32 N/A Hygienic Stainless Steel N/A Standard N/A
FEU4LKBTBY210-32 N/A 2 in N/A FE – Food Safe (Europe) N/A FEU4LK210-32 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBTBYM210-32 N/A 2 in N/A FE – Food Safe (Europe) N/A FEU4LK210-32 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKSTB210-32 N/A 2 in N/A FE – Food Safe (Europe) N/A FEU4LK210-32 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKATBY210-32 N/A 2 in N/A NA – Food Safe N/A NAU4LK210-32 N/A Machined Stainless Steel N/A Standard N/A
Unit of Measure
« 51 52 53 54 55 »