ONU4LKSTB205-16 - WHITE
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHVSTBY205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHV205-14 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBYM205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHV205-14 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBY205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBYM205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE205-15 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEATBYM205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE205-15 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBY205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE205-15 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBYM205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE205-15 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVATBY205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVATBYM205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBY205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBYM205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSTB205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBY205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBYM205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKATBY205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKATBYM205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Hygienic Stainless Steel N/A Standard N/A
FEU4LKBTBY205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBTBYM205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKSTB205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 6 7 8 9 10 »