TwoBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHEAFL208-25 N/A 1 9/16 in N/A QF – Food Safe N/A QFU4LKHE208-25 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESFL208-25 N/A 1 9/16 in N/A QF – Food Safe N/A QFU4LKHE208-25 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFL208-25 N/A 1 9/16 in N/A QF – Food Safe N/A QFU4LKHV208-25 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSFL208-25 N/A 1 9/16 in N/A QF – Food Safe N/A QFU4LKHV208-25 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLFL208-25 N/A 1 9/16 in N/A QF – High Temp N/A QFU4LK208-25 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSFL208-25 N/A 1 9/16 in N/A QF – High Temp N/A QFU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLQK208-25 N/A 1 9/16 in N/A QF – High Temp N/A QFU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLY208-25 N/A 1 9/16 in N/A QF – High Temp N/A QFU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAFL208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LK208 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFL208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LK208 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBFLQK208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LK208 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAFL208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LKHE208 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESFL208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LKHE208 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAFL208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LKHV208 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSFL208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LKHV208 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLFL208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LK208 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSFL208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LK208 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLQK208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LK208 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLY208 N/A 40 mm N/A FA – Food Safe (US) N/A FAU4LK208 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAFL208 N/A 40 mm N/A FE – Food Safe (Europe) N/A FEU4LK208 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFL208 N/A 40 mm N/A FE – Food Safe (Europe) N/A FEU4LK208 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKBFLQK208 N/A 40 mm N/A FE – Food Safe (Europe) N/A FEU4LK208 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLFL208 N/A 40 mm N/A FE – Food Safe (Europe) N/A FEU4LK208 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSFL208 N/A 40 mm N/A FE – Food Safe (Europe) N/A FEU4LK208 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFLQK208 N/A 40 mm N/A FE – Food Safe (Europe) N/A FEU4LK208 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 36 37 38 39 40 »