TwoBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHESFL208 N/A 40 mm N/A QF – Food Safe N/A QFU4LKHE208 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFL208 N/A 40 mm N/A QF – Food Safe N/A QFU4LKHV208 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSFL208 N/A 40 mm N/A QF – Food Safe N/A QFU4LKHV208 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLFL208 N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSFL208 N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLQK208 N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLY208 N/A 40 mm N/A QF – High Temp N/A QFU4LK208 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAFL209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFL209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAFL209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LKHE209-26 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESFL209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LKHE209-26 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAFL209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LKHV209-26 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSFL209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LKHV209-26 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLFL209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSFL209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLQK209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLY209-26 N/A 1 5/8 in N/A FA – Food Safe (US) N/A FAU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAFL209-26 N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFL209-26 N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLFL209-26 N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSFL209-26 N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFLQK209-26 N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFLY209-26 N/A 1 5/8 in N/A FE – Food Safe (Europe) N/A FEU4LK209-26 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAFL209-26 N/A 1 5/8 in N/A NA – Food Safe N/A NAU4LK209-26 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFL209-26 N/A 1 5/8 in N/A NA – Food Safe N/A NAU4LK209-26 N/A Blue Thermoset (Polymer) N/A Standard N/A
Unit of Measure
« 36 37 38 39 40 »