TwoBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FAU4LKSFL209-28 N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLQK209-28 N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLY209-28 N/A 1 3/4 in N/A FA – Food Safe (US) N/A FAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAFL209-28 N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFL209-28 N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLFL209-28 N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSFL209-28 N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFLQK209-28 N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFLY209-28 N/A 1 3/4 in N/A FE – Food Safe (Europe) N/A FEU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAFL209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFL209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLFL209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSFL209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSFLQK209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSFLY209-28 N/A 1 3/4 in N/A NA – Food Safe N/A NAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAFL209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFL209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLFL209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSFL209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFLQK209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFLY209-28 N/A 1 3/4 in N/A ON – Metal detectable N/A ONU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAFL209-28 N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFL209-28 N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLFL209-28 N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSFL209-28 N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 41 42 43 44 45 »