TwoBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

PAU4LKSFLY209-28 N/A 1 3/4 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAFL209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFL209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFL209-28 N/A 1 3/4 in N/A QF – Food Safe N/A QFU4LKHE209-28 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESFL209-28 N/A 1 3/4 in N/A QF – Food Safe N/A QFU4LKHE209-28 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFL209-28 N/A 1 3/4 in N/A QF – Food Safe N/A QFU4LKHV209-28 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSFL209-28 N/A 1 3/4 in N/A QF – Food Safe N/A QFU4LKHV209-28 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLFL209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSFL209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLQK209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLY209-28 N/A 1 3/4 in N/A QF – High Temp N/A QFU4LK209-28 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAFL209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFL209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAFL209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LKHE209 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESFL209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LKHE209 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAFL209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LKHV209 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSFL209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LKHV209 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLFL209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSFL209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLQK209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLY209 N/A 45 mm N/A FA – Food Safe (US) N/A FAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAFL209 N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKBFL209 N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
FEU4LKPLFL209 N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSFL209 N/A 45 mm N/A FE – Food Safe (Europe) N/A FEU4LK209 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 41 42 43 44 45 »