TwoBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

NAU4LKSFLY210-30 N/A 1 7/8 in N/A NA – Food Safe N/A NAU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAFL210-30 N/A 1 7/8 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFL210-30 N/A 1 7/8 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLFL210-30 N/A 1 7/8 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSFL210-30 N/A 1 7/8 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFLQK210-30 N/A 1 7/8 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFLY210-30 N/A 1 7/8 in N/A ON – Metal detectable N/A ONU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAFL210-30 N/A 1 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFL210-30 N/A 1 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-30 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLFL210-30 N/A 1 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-30 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSFL210-30 N/A 1 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSFLY210-30 N/A 1 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKAFL210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFL210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFL210-30 N/A 1 7/8 in N/A QF – Food Safe N/A QFU4LKHE210-30 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESFL210-30 N/A 1 7/8 in N/A QF – Food Safe N/A QFU4LKHE210-30 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFL210-30 N/A 1 7/8 in N/A QF – Food Safe N/A QFU4LKHV210-30 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSFL210-30 N/A 1 7/8 in N/A QF – Food Safe N/A QFU4LKHV210-30 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLFL210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSFL210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLQK210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLY210-30 N/A 1 7/8 in N/A QF – High Temp N/A QFU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAFL210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFL210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LK210-31 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAFL210-31 N/A 1 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE210-31 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
Unit of Measure
« 46 47 48 49 50 »