TwoBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FEU4LKSFLQK205-14 N/A 7/8 in N/A FE – Food Safe (Europe) N/A FEU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFLSQK205-14 N/A 7/8 in N/A FE – Food Safe (Europe) N/A FEU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKSFLY205-14 N/A 7/8 in N/A FE – Food Safe (Europe) N/A FEU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAFL205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFL205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKBFLQK205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLFL205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSFL205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSFLQK205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSFLSQK205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKSFLY205-14 N/A 7/8 in N/A NA – Food Safe N/A NAU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAFL205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFL205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKBFLQK205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLFL205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSFL205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFLQK205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFLSQK205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKSFLY205-14 N/A 7/8 in N/A ON – Metal detectable N/A ONU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAFL205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFL205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBFLQK205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLFL205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSFL205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKSFLY205-14 N/A 7/8 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 6 7 8 9 10 »