TwoBoltFlangeWithPolyInsertWithLockingSleeve - Family Picture
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKAFL205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFL205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBFLQK205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFL205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHE205-14 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESFL205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHE205-14 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFL205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHV205-14 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSFL205-14 N/A 7/8 in N/A QF – Food Safe N/A QFU4LKHV205-14 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKPLFL205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A White Thermoplastic (Polymer) N/A Standard N/A
QFU4LKSFL205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLQK205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLSQK205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSFLY205-14 N/A 7/8 in N/A QF – High Temp N/A QFU4LK205-14 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKAFL205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKBFL205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBFLQK205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEAFL205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE205-15 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESFL205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHE205-15 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVAFL205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSFL205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LKHV205-15 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKPLFL205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A White Thermoplastic (Polymer) N/A Standard N/A
FAU4LKSFL205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLQK205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLSQK205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSFLY205-15 N/A 15/16 in N/A FA – Food Safe (US) N/A FAU4LK205-15 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKAFL205-15 N/A 15/16 in N/A FE – Food Safe (Europe) N/A FEU4LK205-15 N/A Machined Stainless Steel N/A Standard N/A
Unit of Measure
« 6 7 8 9 10 »