Family Picture - Blue Poly 4 Bolt Quiklean Housing Poly Round Insert with Locking Sleeve
Unit of Measure
« 6 7 8 9 10 

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

CAD

NAU4LKSFQK210-31 N/A 1 15/16 in N/A NA – Food Safe N/A NAU4LK210-31 N/A Cast Stainless Steel N/A
ONU4LKSFQK210-31 N/A 1 15/16 in N/A ON – Metal detectable N/A ONU4LK210-31 N/A Cast Stainless Steel N/A
QFU4LKSFQK210-31 N/A 1 15/16 in N/A QF – High Temp N/A QFU4LK210-31 N/A Cast Stainless Steel N/A
FAU4LKSFQK210 N/A 50 mm N/A FA – Food Safe (US) N/A FAU4LK210 N/A Cast Stainless Steel N/A
FEU4LKSFQK210 N/A 50 mm N/A FE – Food Safe (Europe) N/A FEU4LK210 N/A Cast Stainless Steel N/A
NAU4LKSFQK210 N/A 50 mm N/A NA – Food Safe N/A NAU4LK210 N/A Cast Stainless Steel N/A
ONU4LKSFQK210 N/A 50 mm N/A ON – Metal detectable N/A ONU4LK210 N/A Cast Stainless Steel N/A
QFU4LKSFQK210 N/A 50 mm N/A QF – High Temp N/A QFU4LK210 N/A Cast Stainless Steel N/A
FAU4LKSFQK210-32 N/A 2 in N/A FA – Food Safe (US) N/A FAU4LK210-32 N/A Cast Stainless Steel N/A
FEU4LKSFQK210-32 N/A 2 in N/A FE – Food Safe (Europe) N/A FEU4LK210-32 N/A Cast Stainless Steel N/A
NAU4LKSFQK210-32 N/A 2 in N/A NA – Food Safe N/A NAU4LK210-32 N/A Cast Stainless Steel N/A
ONU4LKSFQK210-32 N/A 2 in N/A ON – Metal detectable N/A ONU4LK210-32 N/A Cast Stainless Steel N/A
QFU4LKSFQK210-32 N/A 2 in N/A QF – High Temp N/A QFU4LK210-32 N/A Cast Stainless Steel N/A
Unit of Measure
« 6 7 8 9 10